2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HEISS SZ 160-63/32/6.1-117.003.IN---(L1=60, L2=40, M=M24x2, ZB=keine)

Expand Table
EN
1/5
Type designation
TYP
Line pressure
BD [bar]
Design
BF
Piston diameter Ø
KOLBEN [mm]
Rod diameter Ø
D [mm]
Piston-rod end
KS
Function types
FA
Stroke length
HUB [mm]
Rod position
HUBST [mm]
Thread
M
Thread depth/length
B2L2 [mm]
Accessory Parts
ZB
Length
L1 [mm]
Length
B1 [mm]
Link
LINK
Link
LINKZ
Height
E [mm]
Diameter
D1 [mm]
1
2
3
4
5
6
7
8
9
10
SZ 160-25/12
160
117
25.000
12.000
with outside thread
003 double acting
9.1
0
M10
16
none
27
11
General Technical Data
Accessory Parts
83.000
39.000
SZ 160-32/16
160
117
32.000
16.000
with outside thread
003 double acting
5.1
0
M14
20
none
31
11
General Technical Data
Accessory Parts
85.000
48.000
SZ 160-40/20
160
117
40.000
20.000
with outside thread
003 double acting
5.1
0
M16
25
none
40
15
General Technical Data
Accessory Parts
87.000
58.000
SZ 160-50/25
160
117
50.000
25.000
with outside thread
003 double acting
4.1
0
M20x1,5
30
none
50
20
General Technical Data
Accessory Parts
90.000
72.000
SZ 160-63/32
160
117
63.000
32.000
with outside thread
003 double acting
6.1
0
M24x2
40
none
60
20
General Technical Data
Accessory Parts
93.000
90.000
SZ 160-80/40
160
117
80.000
40.000
with outside thread
003 double acting
17.1
0
M35x1,5
35
none
60
25
General Technical Data
Accessory Parts
97.000
110.000
SZ 160-100/50
160
117
100.000
50.000
with outside thread
003 double acting
23.1
0
M45x1,5
45
none
68
23
General Technical Data
Accessory Parts
103.000
135.000
SZ 160-125/60
160
117
125.000
60.000
with outside thread
003 double acting
28.1
0
M58x1,5
58
none
88
30
General Technical Data
Accessory Parts
130.000
170.000
SZ 160-160/80
160
117
160.000
80.000
with outside thread
003 double acting
20.1
0
M65x1,5
65
none
95
30
General Technical Data
Accessory Parts
140.000
220.000
SZ 160-200/100
160
117
200.000
100.000
with outside thread
003 double acting
20.1
0
M80x2
80
none
110
30
General Technical Data
Accessory Parts
150.000
270.000
Show compressed display (10 configurable products)
ShorttextFlange Attachment
Latest change15.09.2017 07:02:21
Unit